🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Free
Ultra-low-power Module - Dual core Arm Cortex-M4 MCU 64 MHz, Cortex-M0+ 32 MHz with 1 Mbyte of Flash memory, Bluetooth LE 5.4, 802.15.4, Zigbee, Thread, Matter, USB, LCD, AES-256
Supply Voltage Min Volt | 1.71 |
Supply Voltage Max Volt | 3.6 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
Operating Voltage Min Volt | 1.71 |
Operating Voltage Max Volt | 3.6 |
Core | Arm Cortex-M4 |
ECCN US | 5A992.c |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | SIP LGA 86 7.3x11x1.342 mm |
STM32WB5MMG is an ultra-low-power and small form factor certified 2.4 GHz wireless module. It supports Bluetooth® Low Energy 5.4, Zigbee® 3.0, OpenThread, dynamic, and static concurrent modes, and 802.15.4 proprietary protocols. Based on the STMicroelectronics STM32WB55VGY wireless...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $11.23 | 0% |
10-24 | $10.16 | 10% |
25-49 | $9.36 | 17% |
50-99 | $8.82 | 21% |
100-249 | $8.56 | 24% |
250-499 | $8.02 | 29% |
500-10000 | $7.49 | 33% |
10000 + |
Contact sales |
Supply Voltage Min Volt | 1.71 |
Supply Voltage Max Volt | 3.6 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
Operating Voltage Min Volt | 1.71 |
Operating Voltage Max Volt | 3.6 |
Core | Arm Cortex-M4 |
ECCN US | 5A992.c |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | SIP LGA 86 7.3x11x1.342 mm |
STM32WB5MMG is an ultra-low-power and small form factor certified 2.4 GHz wireless module. It supports Bluetooth® Low Energy 5.4, Zigbee® 3.0, OpenThread, dynamic, and static concurrent modes, and 802.15.4 proprietary protocols. Based on the STMicroelectronics STM32WB55VGY wireless...
Read More
|