Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Dual push-button Smart Reset with dual reset outputs and user-selectable setup delay
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | DFN-8L P 0.5 mm |
The STM6513 has two separate delayed Smart Reset inputs (SR0, SR1) which when taken low simultaneously provide three user-selectable delayed Smart Reset setup time (tSRC) options of 2 s, 6 s and 10 s. These are selected through a three-state TSR input pin: when connected to ground, tSRC= 2 s; when...
Read More
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | DFN-8L P 0.5 mm |
The STM6513 has two separate delayed Smart Reset inputs (SR0, SR1) which when taken low simultaneously provide three user-selectable delayed Smart Reset setup time (tSRC) options of 2 s, 6 s and 10 s. These are selected through a three-state TSR input pin: when connected to ground, tSRC= 2 s; when...
Read More
|