🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
60 V, 1 A Low Drop Power Schottky Rectifier
Operating Temp Max Celsius | 150.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | STmiteFLAT |
Axial and surface mount power Schottky rectifiers suited to switched mode power supplies and high frequency DC to DC converters.Packaged in SMA, SMA Flat Notch, STmite flat, DO-41 and SOD123Flat, the STPS1L60 is ideal for use in low voltage, high frequency inverters and small battery...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.40 | 1% |
10-99 | $0.25 | 38% |
100-499 | $0.17 | 58% |
500 | $0.13 | 69% |
500 + |
Contact sales |
Operating Temp Max Celsius | 150.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | STmiteFLAT |
Axial and surface mount power Schottky rectifiers suited to switched mode power supplies and high frequency DC to DC converters.Packaged in SMA, SMA Flat Notch, STmite flat, DO-41 and SOD123Flat, the STPS1L60 is ideal for use in low voltage, high frequency inverters and small battery...
Read More
|