Active
60 V, 1 A Low Drop Power Schottky Rectifier
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOD123Flat |
Axial and surface mount power Schottky rectifiers suited to switched mode power supplies and high frequency DC to DC converters.Packaged in SMA, SMA Flat Notch, STmite flat, DO-41 and SOD123Flat, the STPS1L60 is ideal for use in low voltage, high frequency inverters and small battery...
Read More
|
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOD123Flat |
Axial and surface mount power Schottky rectifiers suited to switched mode power supplies and high frequency DC to DC converters.Packaged in SMA, SMA Flat Notch, STmite flat, DO-41 and SOD123Flat, the STPS1L60 is ideal for use in low voltage, high frequency inverters and small battery...
Read More
|