NRND
60 V, 1 A Low Drop Power Schottky Rectifier
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DO 41 PLASTIC |
Axial and surface mount power Schottky rectifiers suited to switched mode power supplies and high frequency DC to DC converters.Packaged in SMA, SMA Flat Notch, STmite flat, DO-41 and SOD123Flat, the STPS1L60 is ideal for use in low voltage, high frequency inverters and small battery...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.32 | 1% |
| 10-99 | $0.20 | 38% |
| 100-499 | $0.17 | 46% |
| 500 | $0.13 | 59% |
| 500 + |
Contact sales |
|
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DO 41 PLASTIC |
Axial and surface mount power Schottky rectifiers suited to switched mode power supplies and high frequency DC to DC converters.Packaged in SMA, SMA Flat Notch, STmite flat, DO-41 and SOD123Flat, the STPS1L60 is ideal for use in low voltage, high frequency inverters and small battery...
Read More
|