Active
200 V, 20 A dual Power Schottky diode
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 175.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack1 (*) |
Grade | Industrial |
Package Name | D2PAK |
This device is a dual center tap 200 V Schottky rectifier suited for switch mode power supplies and high frequency DC to DC converters.Packaged in TO-220AB, TO-220AB narrow-leads, TO-220FPAB and D²PAK, it is especially intended for use as secondary rectification in SMPS and is also ideal for all...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.58 | 0% |
10-499 | $1.02 | 36% |
500 | $0.85 | 46% |
500 + |
Contact sales |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 175.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack1 (*) |
Grade | Industrial |
Package Name | D2PAK |
This device is a dual center tap 200 V Schottky rectifier suited for switch mode power supplies and high frequency DC to DC converters.Packaged in TO-220AB, TO-220AB narrow-leads, TO-220FPAB and D²PAK, it is especially intended for use as secondary rectification in SMPS and is also ideal for all...
Read More
|