🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
200 V, 20 A dual Power Schottky diode
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 175.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-220AB |
This device is a dual center tap 200 V Schottky rectifier suited for switch mode power supplies and high frequency DC to DC converters.Packaged in TO-220AB, TO-220AB narrow-leads, TO-220FPAB and D²PAK, it is especially intended for use as secondary rectification in SMPS and is also ideal for all...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.86 | 2% |
10-24 | $1.62 | 12% |
25-499 | $0.93 | 49% |
500 | $0.84 | 54% |
500 + |
Contact sales |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 175.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-220AB |
This device is a dual center tap 200 V Schottky rectifier suited for switch mode power supplies and high frequency DC to DC converters.Packaged in TO-220AB, TO-220AB narrow-leads, TO-220FPAB and D²PAK, it is especially intended for use as secondary rectification in SMPS and is also ideal for all...
Read More
|