STPS20L15G-TR

STPS20L15G-TR

Active

STPS20L15D

Low Drop OR-Ing Power Schottky Rectifier

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AC

Packaged in TO-220AC or D²PAK, this device is especially intended for use as an OR-ing diode in fault tolerant power supply equipments.

Key features
  • Very low forward voltage drop for less power dissipation and reduced heatsink size
  • Reverse voltage suited to OR-ing of 3 V, 5 V and 12 V rails
  • Avalanche capability specified
  • ECOPACK®2 compliant component for D²PAK on demand
In stock
Quantity $ per unit Savings
1-9$1.620%
10-500$0.5566%
Contact sales
$1.62
$1.62
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AC

Packaged in TO-220AC or D²PAK, this device is especially intended for use as an OR-ing diode in fault tolerant power supply equipments.

Key features
  • Very low forward voltage drop for less power dissipation and reduced heatsink size
  • Reverse voltage suited to OR-ing of 3 V, 5 V and 12 V rails
  • Avalanche capability specified
  • ECOPACK®2 compliant component for D²PAK on demand