🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Low Drop OR-Ing Power Schottky Rectifier
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack1 (*) |
Grade | Industrial |
Package Name | D2PAK |
Packaged in TO-220AC or D²PAK, this device is especially intended for use as an OR-ing diode in fault tolerant power supply equipments.
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.85 | 0% |
10-99 | $1.27 | 31% |
100-499 | $0.91 | 51% |
500 | $0.77 | 59% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack1 (*) |
Grade | Industrial |
Package Name | D2PAK |
Packaged in TO-220AC or D²PAK, this device is especially intended for use as an OR-ing diode in fault tolerant power supply equipments.
|