🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Low Drop Power Schottky Rectifier
Operating Range | Industrial |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-220FPAB |
Dual center tap Schottky rectifiers designed for high frequency switched mode power supplies and DC to DC converters.
These devices are intended for use in low voltage, high frequency inverters, free-wheeling and polarity protection applications.
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.06 | 0% |
10-24 | $0.94 | 11% |
25-99 | $0.65 | 39% |
100-499 | $0.55 | 48% |
500 | $0.45 | 57% |
500 + |
Contact sales |
Operating Range | Industrial |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-220FPAB |
Dual center tap Schottky rectifiers designed for high frequency switched mode power supplies and DC to DC converters.
These devices are intended for use in low voltage, high frequency inverters, free-wheeling and polarity protection applications.
|