Active
Low Drop Power Schottky Rectifier
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Industrial |
| Package Name | D2PAK |
Dual center tap Schottky rectifiers designed for high frequency switched mode power supplies and DC to DC converters.
These devices are intended for use in low voltage, high frequency inverters, free-wheeling and polarity protection applications.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.07 | 0% |
| 10-99 | $0.86 | 20% |
| 100-499 | $0.68 | 36% |
| 500 | $0.54 | 50% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Industrial |
| Package Name | D2PAK |
Dual center tap Schottky rectifiers designed for high frequency switched mode power supplies and DC to DC converters.
These devices are intended for use in low voltage, high frequency inverters, free-wheeling and polarity protection applications.
|