Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Low Drop Power Schottky Rectifier
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
Dual center tap Schottky rectifiers suited for Switch Mode Power Supply and high frequency DC to DC converters.Packaged in TO-220AB, D2PAK and I2PAK, these devices are intended for use in low voltage, high frequency inverters, free-wheeling and polarity protection...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.80 | 2% |
| 10-99 | $1.00 | 43% |
| 100-499 | $0.80 | 54% |
| 500 | $0.68 | 61% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
Dual center tap Schottky rectifiers suited for Switch Mode Power Supply and high frequency DC to DC converters.Packaged in TO-220AB, D2PAK and I2PAK, these devices are intended for use in low voltage, high frequency inverters, free-wheeling and polarity protection...
Read More
|