Active
150 V, 40 A dual High Voltage Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-247 |
Dual center tap Schottky rectifiers suited for high frequency switch mode power supply.
Packaged in TO-247, TO-220AB and D2PAK, this devices is intended for use to enhance the reliability of the application.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.29 | 37% |
| 10-500 | $1.24 | 66% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-247 |
Dual center tap Schottky rectifiers suited for high frequency switch mode power supply.
Packaged in TO-247, TO-220AB and D2PAK, this devices is intended for use to enhance the reliability of the application.
|