🎅 Flat-rate shipping is live! - Only $5.99 worldwide delivery until Dec. 15th! No min purchase or code needed.

STPSC12065D

STPSC12065D

Active

STPSC12065G-TR

650 V power Schottky silicon carbide diode

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameD2PAK

The SiC diode is an ultra high performance power Schottky diode. It is manufactured using a silicon carbide substrate. The wide band gap material allows the design of a Schottky diode structure with a 650 V rating. Due to the Schottky construction, no recovery is shown at turn-off and ringing...
Read More

Key features
  • No or negligible reverse recovery
  • Switching behavior independent of temperature
  • Dedicated to PFC applications
  • High forward surge capability
  • Operating Tj from -40 °C to 175 °C
  • D²PAK HV creepage distance (anode to cathode) = 5.38 mm min.
  • ECOPACK2 compliant
  • Power efficient product
In stock
Quantity $ per unit Savings
1-9$4.020%
10-60$3.6110%
Contact sales
$4.02
$4.02
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameD2PAK

The SiC diode is an ultra high performance power Schottky diode. It is manufactured using a silicon carbide substrate. The wide band gap material allows the design of a Schottky diode structure with a 650 V rating. Due to the Schottky construction, no recovery is shown at turn-off and ringing...
Read More

Key features
  • No or negligible reverse recovery
  • Switching behavior independent of temperature
  • Dedicated to PFC applications
  • High forward surge capability
  • Operating Tj from -40 °C to 175 °C
  • D²PAK HV creepage distance (anode to cathode) = 5.38 mm min.
  • ECOPACK2 compliant
  • Power efficient product