Active
Free
3.3V RS485 compatible with 1.8V I/Os and selectable speed 20Mbps or 250kbps
| Operating Range | Industrial |
| Supply Voltage Min Volt | 1.65 |
| Supply Voltage Max Volt | 3.6 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | VDFPN 10 3x3x1.0 |
The STR485 is a low power differential line transceiver for data transmission standard RS485 applications in half-duplex mode. Data and enable signals are compatible with 1.8 V or 3.3 V supplies.Two speeds are selectable through SLR pin: fast data rate up to 20 Mbps or slow data rate for extended...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.62 | 0% |
| 10-24 | $1.94 | 26% |
| 25-99 | $1.77 | 32% |
| 100-249 | $1.59 | 39% |
| 250-499 | $1.50 | 43% |
| 500 | $1.45 | 45% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Supply Voltage Min Volt | 1.65 |
| Supply Voltage Max Volt | 3.6 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | VDFPN 10 3x3x1.0 |
The STR485 is a low power differential line transceiver for data transmission standard RS485 applications in half-duplex mode. Data and enable signals are compatible with 1.8 V or 3.3 V supplies.Two speeds are selectable through SLR pin: fast data rate up to 20 Mbps or slow data rate for extended...
Read More
|