Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

STKNXTR

STKNXTR

Active

STKNX

Miniature KNX transceiver with voltage regulators

Sustainable Technology CompliancyEnvironmental
ECCN USEAR99
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameQFN-24L

The STKNX is a transceiver device for KNX TP communication. The small package and few external components enable very compact KNX node design.The simple interface to the microcontroller allows easy replacement of physical layer discrete component implementations.The STKNX device features two...
Read More

Key features
  • Very thin fine pitch 4 x 4 mm VQFNPN24 package
  • KNX certified, KNX TP1-256 supported
  • Easy interface to microcontroller
  • Very small system solution
  • Two integrated voltage regulators for external use in application
    • Selectable 3.3 V / 5 V - 20 mA linear regulator
    • Adjustable 1 V to 12 V - 150 mA high- efficiency DC/DC step down switching converter
  • KNX bus power extractor supporting bus current up to 30 mA
  • Adjustable KNX bus current slew rate dI/dt
  • No crystal required
  • Operating temperature range -40 °C to +85 °C
Out of Stock
Sustainable Technology CompliancyEnvironmental
ECCN USEAR99
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameQFN-24L

The STKNX is a transceiver device for KNX TP communication. The small package and few external components enable very compact KNX node design.The simple interface to the microcontroller allows easy replacement of physical layer discrete component implementations.The STKNX device features two...
Read More

Key features
  • Very thin fine pitch 4 x 4 mm VQFNPN24 package
  • KNX certified, KNX TP1-256 supported
  • Easy interface to microcontroller
  • Very small system solution
  • Two integrated voltage regulators for external use in application
    • Selectable 3.3 V / 5 V - 20 mA linear regulator
    • Adjustable 1 V to 12 V - 150 mA high- efficiency DC/DC step down switching converter
  • KNX bus power extractor supporting bus current up to 30 mA
  • Adjustable KNX bus current slew rate dI/dt
  • No crystal required
  • Operating temperature range -40 °C to +85 °C