Active
High Efficiency Ultrafast Diode
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220FPAB |
Dual center tap rectifier suited for switch mode power supplies and high frequency DC to DC converters.Packaged either in TO-220AB, TO-220FPAB and D2PAK, this device is especially intended for use in low voltage, high frequency inverters, freewheeling and polarity protection...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.61 | 0% |
| 10-99 | $1.02 | 37% |
| 100-499 | $0.68 | 58% |
| 500 | $0.53 | 67% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220FPAB |
Dual center tap rectifier suited for switch mode power supplies and high frequency DC to DC converters.Packaged either in TO-220AB, TO-220FPAB and D2PAK, this device is especially intended for use in low voltage, high frequency inverters, freewheeling and polarity protection...
Read More
|