Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
HIGH EFFICIENCY ULTRAFAST DIODE
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 (**) |
| Grade | Industrial |
| Package Name | D2PAK |
Dual center tap rectifier suited for switch mode power supplies and high frequency DC to DC converters.Packaged either in TO-220AB, TO-220FPAB and D2PAK, this device is especially intended for use in low voltage, high frequency inverters, freewheeling and polarity protection...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.91 | 2% |
| 10-99 | $0.91 | 51% |
| 100-499 | $0.81 | 57% |
| 500 | $0.64 | 66% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 (**) |
| Grade | Industrial |
| Package Name | D2PAK |
Dual center tap rectifier suited for switch mode power supplies and high frequency DC to DC converters.Packaged either in TO-220AB, TO-220FPAB and D2PAK, this device is especially intended for use in low voltage, high frequency inverters, freewheeling and polarity protection...
Read More
|