NRND
2.25 V low-voltage local digital temperature sensor
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| Operating Voltage Min Volt | 2.25 |
| Operating Voltage Max Volt | 3.6 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DFN6 2X2X0.5 |
The STTS751 is a digital temperature sensor which communicates over a 2-wire SMBus 2.0 compatible bus. The temperature is measured with a user-configurable resolution between 9 and 12 bits. At 9 bits, the smallest step size is 0.5 °C, and at 12 bits, it is 0.0625 °C. At the default resolution (10...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $0.88 | 0% |
| 5-9 | $0.81 | 8% |
| 10-49 | $0.75 | 14% |
| 50-99 | $0.74 | 16% |
| 100-499 | $0.72 | 18% |
| 500 | $0.67 | 24% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| Operating Voltage Min Volt | 2.25 |
| Operating Voltage Max Volt | 3.6 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DFN6 2X2X0.5 |
The STTS751 is a digital temperature sensor which communicates over a 2-wire SMBus 2.0 compatible bus. The temperature is measured with a user-configurable resolution between 9 and 12 bits. At 9 bits, the smallest step size is 0.5 °C, and at 12 bits, it is 0.0625 °C. At the default resolution (10...
Read More
|