🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

STTS751-1DP3F

STTS751-1DP3F

Active

STTS751-0DP3F

2.25 V low-voltage local digital temperature sensor

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
Operating Voltage Min Volt2.25
Operating Voltage Max Volt3.6
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDFN6 2X2X0.5

The STTS751 is a digital temperature sensor which communicates over a 2-wire SMBus 2.0 compatible bus. The temperature is measured with a user-configurable resolution between 9 and 12 bits. At 9 bits, the smallest step size is 0.5 °C, and at 12 bits, it is 0.0625 °C. At the default resolution (10...
Read More

Key features
  • Operating voltage 2.25 V to 3.6 V
  • Operating temperature –40 °C to +125 °C
  • Programmable
    • 10 different conversion rates 0.0625 to 32 conversions/sec. 1 conversion/sec. - default
    • 4 different resolutions 9-bit (0.5 °C/LSB) to12-bit (0.0625 °C/LSB) 10-bit (0.25 °C/LSB) - default
  • Low supply current
    • 50 μA (typ) for 8 conversions/sec.
    • 20 μA (typ) for 1 conversion/sec.
    • 3 μA (typ) standby
  • Accuracy
    • ±0.5 °C (typ) 0 °C to +85 °C
    • ±0.5 °C (typ) –40 °C to +125 °C
  • One-shot mode for power saving
  • Fast conversion time 21 ms (typ) 10-bit
  • Pull-up resistor value allows single pin to select one of four slave addresses
  • Supports 400 kHz serial clock
  • SMBus 2.0 compatible
    • SMBus ALERT (ARA) support
    • SMBus timeout
  • RoHS/green
In stock
Quantity $ per unit Savings
1-4$1.030%
5-9$0.9012%
10-49$0.8022%
50-99$0.7726%
100-499$0.7329%
500$0.6537%
Contact sales
$1.03
$1.03
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
Operating Voltage Min Volt2.25
Operating Voltage Max Volt3.6
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDFN6 2X2X0.5

The STTS751 is a digital temperature sensor which communicates over a 2-wire SMBus 2.0 compatible bus. The temperature is measured with a user-configurable resolution between 9 and 12 bits. At 9 bits, the smallest step size is 0.5 °C, and at 12 bits, it is 0.0625 °C. At the default resolution (10...
Read More

Key features
  • Operating voltage 2.25 V to 3.6 V
  • Operating temperature –40 °C to +125 °C
  • Programmable
    • 10 different conversion rates 0.0625 to 32 conversions/sec. 1 conversion/sec. - default
    • 4 different resolutions 9-bit (0.5 °C/LSB) to12-bit (0.0625 °C/LSB) 10-bit (0.25 °C/LSB) - default
  • Low supply current
    • 50 μA (typ) for 8 conversions/sec.
    • 20 μA (typ) for 1 conversion/sec.
    • 3 μA (typ) standby
  • Accuracy
    • ±0.5 °C (typ) 0 °C to +85 °C
    • ±0.5 °C (typ) –40 °C to +125 °C
  • One-shot mode for power saving
  • Fast conversion time 21 ms (typ) 10-bit
  • Pull-up resistor value allows single pin to select one of four slave addresses
  • Supports 400 kHz serial clock
  • SMBus 2.0 compatible
    • SMBus ALERT (ARA) support
    • SMBus timeout
  • RoHS/green