🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

T1635H-6G

T1635H-6G

Active

T1635H-6T

16 A - 600 V - 150 °C H-series Triacs

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AB

Available in through-hole or surface mount packages, these Triac series are suitable for general purpose mains power ac switching.These 20 A Triacs provide a very high switching capability up to junction temperatures of 150 °C.The heatsink can be reduced, compared to traditional Triacs, according...
Read More

Key features
  • Medium current Triac
  • 150 °C max. Tj turn-off commutation
  • Low thermal resistance with clip bonding
  • Very high 3 quadrant commutation capabilities
  • Packages are RoHS (2002/95/EC) compliant
  • UL certified (ref. file E81734)
In stock
Quantity $ per unit Savings
1-9$1.860%
10-99$0.8057%
100-249$0.7560%
250-499$0.6764%
500$0.6466%
Contact sales
$1.86
$1.86
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AB

Available in through-hole or surface mount packages, these Triac series are suitable for general purpose mains power ac switching.These 20 A Triacs provide a very high switching capability up to junction temperatures of 150 °C.The heatsink can be reduced, compared to traditional Triacs, according...
Read More

Key features
  • Medium current Triac
  • 150 °C max. Tj turn-off commutation
  • Low thermal resistance with clip bonding
  • Very high 3 quadrant commutation capabilities
  • Packages are RoHS (2002/95/EC) compliant
  • UL certified (ref. file E81734)