🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

TS3704IDT

TS3704IDT

Active

TS3704CDT

Micropower quad CMOS voltage comparator

Supply Voltage Min Volt2.7
Supply Voltage Max Volt16.0
Operating Temp Min Celsius0.0
Operating Temp Max Celsius70.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-14

The TS3704 is a micropower CMOS quad voltage comparator with extremely low consumption of 9µA typ / comparator (20 times less than bipolar LM339). The push-pull CMOS output stage allows power and space saving by eliminating the external pull-up resistor required by usual open-collector output...
Read More

Key features
  • High input impedance: 1012Ωtyp
  • Input common-mode voltage range includes GND
  • Pin-to-pin and functionally compatible with bipolar LM339
  • Push-pull cmos output (no external pull-up resistor required)
  • Wide single supply range 2.7V to 16V or dual supplies (±1.35V to ±8V)
  • Extremely low supply current: 9µa typ/comp.
  • Extremely low input offset current: 1pA typ.
  • Last response time: 2µs typ. for 5mV overdrive
  • Extremely low input bias current: 1pA typ.
In stock
Quantity $ per unit Savings
1-9$0.870%
10-24$0.6526%
25-99$0.5932%
100-249$0.5339%
250-499$0.5142%
500$0.4944%
Contact sales
$0.87
$0.87
Supply Voltage Min Volt2.7
Supply Voltage Max Volt16.0
Operating Temp Min Celsius0.0
Operating Temp Max Celsius70.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-14

The TS3704 is a micropower CMOS quad voltage comparator with extremely low consumption of 9µA typ / comparator (20 times less than bipolar LM339). The push-pull CMOS output stage allows power and space saving by eliminating the external pull-up resistor required by usual open-collector output...
Read More

Key features
  • High input impedance: 1012Ωtyp
  • Input common-mode voltage range includes GND
  • Pin-to-pin and functionally compatible with bipolar LM339
  • Push-pull cmos output (no external pull-up resistor required)
  • Wide single supply range 2.7V to 16V or dual supplies (±1.35V to ±8V)
  • Extremely low supply current: 9µa typ/comp.
  • Extremely low input offset current: 1pA typ.
  • Last response time: 2µs typ. for 5mV overdrive
  • Extremely low input bias current: 1pA typ.