Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

TSM101ACD

TSM101ACD

TSM101CD

TSM101CD

Active

TSM101AID

VOLTAGE AND CURRENT CONTROLLER

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius80.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

The TSM101/TSM101A integrated circuit incorporates a high stability series band gap voltage reference, two ORed operational amplifiers and a current source.This IC compares the DC voltage and the current level at the output of a switching power supply to an internal reference. It provides a...
Read More

Key features
  • 1.24 V series voltage reference with 10 mA output current and 1% precision
  • Built-in current generator with enable/disable function
  • Two operational amplifiers with ored output and 1 MHz gain bandwidth product
  • SO8, DIP8 and TSSOP8 packages
  • 4.5 to 32 V supply voltage range
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius80.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

The TSM101/TSM101A integrated circuit incorporates a high stability series band gap voltage reference, two ORed operational amplifiers and a current source.This IC compares the DC voltage and the current level at the output of a switching power supply to an internal reference. It provides a...
Read More

Key features
  • 1.24 V series voltage reference with 10 mA output current and 1% precision
  • Built-in current generator with enable/disable function
  • Two operational amplifiers with ored output and 1 MHz gain bandwidth product
  • SO8, DIP8 and TSSOP8 packages
  • 4.5 to 32 V supply voltage range