Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
Active
VOLTAGE AND CURRENT CONTROLLER
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 80.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The TSM101/TSM101A integrated circuit incorporates a high stability series band gap voltage reference, two ORed operational amplifiers and a current source.This IC compares the DC voltage and the current level at the output of a switching power supply to an internal reference. It provides a...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.86 | 2% |
| 10-24 | $0.60 | 28% |
| 25-99 | $0.54 | 36% |
| 100-249 | $0.47 | 44% |
| 250-499 | $0.44 | 48% |
| 500 | $0.42 | 50% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 80.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The TSM101/TSM101A integrated circuit incorporates a high stability series band gap voltage reference, two ORed operational amplifiers and a current source.This IC compares the DC voltage and the current level at the output of a switching power supply to an internal reference. It provides a...
Read More
|