🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
ESD Protection for USB 2.0 High Speed in SOT23 with 15kV contact ESD protection capability
ECCN US | EAR99 |
ECCN EU | NEC |
Package Size | 2.9 x 2.8 x 1.18 |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | SOT23-6L |
The USBLC6-2SC6 and USBLC6-2P6 are monolithic application specific devices dedicated to ESD protection of high speed interfaces, such as USB 2.0, Ethernet links and video lines.The very low line capacitance secures a high level of signal integrity without compromising in protecting sensitive chips...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.35 | 1% |
10-99 | $0.24 | 32% |
100-499 | $0.16 | 54% |
500 | $0.12 | 65% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Package Size | 2.9 x 2.8 x 1.18 |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | SOT23-6L |
The USBLC6-2SC6 and USBLC6-2P6 are monolithic application specific devices dedicated to ESD protection of high speed interfaces, such as USB 2.0, Ethernet links and video lines.The very low line capacitance secures a high level of signal integrity without compromising in protecting sensitive chips...
Read More
|