Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Free
VIPerPlus family: Energy saving high voltage converter for direct feedback
| Operating Temp Min Celsius | -25.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SSOP 10 |
The VIPER06 is an offline converter with an 800 V avalanche rugged power section, a PWM controller, a user-defined overcurrent limit, open-loop failure protection, hysteretic thermal protection, soft startup and safe auto-restart after any fault condition. The device is able to power itself...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.02 | 2% |
| 10-24 | $0.74 | 26% |
| 25-99 | $0.66 | 34% |
| 100-249 | $0.58 | 42% |
| 250-499 | $0.54 | 46% |
| 500 | $0.52 | 48% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -25.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SSOP 10 |
The VIPER06 is an offline converter with an 800 V avalanche rugged power section, a PWM controller, a user-defined overcurrent limit, open-loop failure protection, hysteretic thermal protection, soft startup and safe auto-restart after any fault condition. The device is able to power itself...
Read More
|