🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

Active

VL53L0CXV0DH/1

Time-of-Flight (ToF) ranging sensor

Operating RangeCommercial
Operating Temp Min Celsius-20.0
Operating Temp Max Celsius70.0
ECCN USEAR99
ECCN EUNEC
Package Size4.4 x 2.4 x 1
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameOptical

The VL53L0X is a Time-of-Flight (ToF) laser-ranging module housed in the smallest package on the market today, providing accurate distance measurement whatever the target reflectance, unlike conventional technologies. It can measure absolute distances up to 2 m, setting a new benchmark in ranging...
Read More

Key features
  • Fully integrated miniature module
    • 940 nm laser VCSEL (vertical-cavity surface-emitting laser)
    • VCSEL driver
    • Ranging sensor with advanced embedded microcontroller
    • 4.4 x 2.4 x 1.0 mm
  • Fast, accurate distance ranging
    • Measures absolute range up to 2 m
    • The reported range is independent of the target reflectance
    • Advanced embedded optical crosstalk compensation to simplify cover glass selection
  • Eye safety
    • Class 1 laser device compliant with latest standard IEC 60825-1:2014 - 3rd edition
  • Easy integration
    • Single reflowable component
    • No additional optics
    • Single power supply
    • I²C interface for device control and data transfer
    • Xshutdown (reset) and interrupt GPIO
    • Programmable I²C address
In stock
Quantity $ per unit Savings
1-9$5.080%
10-24$3.7925%
25-99$3.7027%
100-499$3.0340%
500$2.7147%
Contact sales
$5.08
$5.08
Operating RangeCommercial
Operating Temp Min Celsius-20.0
Operating Temp Max Celsius70.0
ECCN USEAR99
ECCN EUNEC
Package Size4.4 x 2.4 x 1
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameOptical

The VL53L0X is a Time-of-Flight (ToF) laser-ranging module housed in the smallest package on the market today, providing accurate distance measurement whatever the target reflectance, unlike conventional technologies. It can measure absolute distances up to 2 m, setting a new benchmark in ranging...
Read More

Key features
  • Fully integrated miniature module
    • 940 nm laser VCSEL (vertical-cavity surface-emitting laser)
    • VCSEL driver
    • Ranging sensor with advanced embedded microcontroller
    • 4.4 x 2.4 x 1.0 mm
  • Fast, accurate distance ranging
    • Measures absolute range up to 2 m
    • The reported range is independent of the target reflectance
    • Advanced embedded optical crosstalk compensation to simplify cover glass selection
  • Eye safety
    • Class 1 laser device compliant with latest standard IEC 60825-1:2014 - 3rd edition
  • Easy integration
    • Single reflowable component
    • No additional optics
    • Single power supply
    • I²C interface for device control and data transfer
    • Xshutdown (reset) and interrupt GPIO
    • Programmable I²C address