🎅 Early holiday celebration: Get 5% discount on every order till Dec. 14th! 🎅 Shop now!
🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!
Active
Time-of-Flight (ToF) ranging sensor based on ST's FlightSense technology
| Operating Range | Commercial |
| Operating Temp Min Celsius | -20.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 4.9 x 2.5 x 1.56 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | Optical |
The VL53L1X is a state-of-the-art, Time-of-Flight (ToF) laser-ranging sensor, enhancing the ST FlightSense product family. It is the fastest miniature ToF sensor on the market with accurate ranging up to 4 m and fast ranging frequency up to 50 Hz.Housed in a miniature and reflowable package, it...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $5.37 | 0% |
| 5-9 | $4.94 | 8% |
| 10-24 | $4.66 | 13% |
| 25-49 | $4.45 | 17% |
| 50-99 | $4.32 | 20% |
| 100-499 | $4.13 | 23% |
| 500 | $3.87 | 28% |
| 500 + |
Contact sales |
|
| Operating Range | Commercial |
| Operating Temp Min Celsius | -20.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 4.9 x 2.5 x 1.56 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | Optical |
The VL53L1X is a state-of-the-art, Time-of-Flight (ToF) laser-ranging sensor, enhancing the ST FlightSense product family. It is the fastest miniature ToF sensor on the market with accurate ranging up to 4 m and fast ranging frequency up to 50 Hz.Housed in a miniature and reflowable package, it...
Read More
|