Active
Free
Automotive fully integrated H-bridge motor driver
| Operating Range | Automotive |
| Supply Voltage Min Volt | 4.0 |
| Supply Voltage Max Volt | 28.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SO-16 |
The device is a full bridge motor driver intended for a wide range of automotive applications. The device incorporates a dual monolithic high-side driver and two low-side switches.Both switches are designed using STMicroelectronics’ well known and proven proprietary VIPower®M0-7 technology that...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.99 | 0% |
| 10-24 | $3.02 | 24% |
| 25-99 | $2.73 | 31% |
| 100-249 | $2.51 | 37% |
| 250-499 | $2.38 | 40% |
| 500 | $2.34 | 41% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| Supply Voltage Min Volt | 4.0 |
| Supply Voltage Max Volt | 28.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SO-16 |
The device is a full bridge motor driver intended for a wide range of automotive applications. The device incorporates a dual monolithic high-side driver and two low-side switches.Both switches are designed using STMicroelectronics’ well known and proven proprietary VIPower®M0-7 technology that...
Read More
|