Active
Ultralow-power high-performance 3-axis accelerometer with digital output for industrial applications
| Operating Range | Industrial |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA 12L 2.0x2.0x1 mm |
The IIS2DH is an ultra-low-power high-performance three-axis linear accelerometer with digital I2C/SPI serial interface standard output.The IIS2DH has user-selectable full scales of ±2g/±4g/±8g/±16g and is capable of measuring accelerations with output data rates from 1 Hz to 5.3 kHz.The device...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $4.34 | 0% |
| 5-9 | $3.89 | 10% |
| 10-24 | $3.72 | 14% |
| 25-49 | $3.52 | 19% |
| 50-99 | $3.35 | 23% |
| 100-499 | $3.17 | 27% |
| 500 | $2.79 | 36% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA 12L 2.0x2.0x1 mm |
The IIS2DH is an ultra-low-power high-performance three-axis linear accelerometer with digital I2C/SPI serial interface standard output.The IIS2DH has user-selectable full scales of ±2g/±4g/±8g/±16g and is capable of measuring accelerations with output data rates from 1 Hz to 5.3 kHz.The device...
Read More
|