$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
60 V 300 mA synchronous step-down switching regulator with 10 µA quiescent current
| Input Voltage Min Volt | 3.5 |
| Input Voltage Max Volt | 60.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DFN 3X3X0.8 10L PITCH 0.5 |
The L7983 device is a step-down monolithic switching regulator able to deliver up to 300 mA DC based on peak current mode architecture.The output voltage adjustability ranges from 0.85 V to VIN. The wide input voltage range and adjustable UVLO threshold meet the specification for the 12 V, 24 V and...
Read More
|
| Input Voltage Min Volt | 3.5 |
| Input Voltage Max Volt | 60.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DFN 3X3X0.8 10L PITCH 0.5 |
The L7983 device is a step-down monolithic switching regulator able to deliver up to 300 mA DC based on peak current mode architecture.The output voltage adjustability ranges from 0.85 V to VIN. The wide input voltage range and adjustable UVLO threshold meet the specification for the 12 V, 24 V and...
Read More
|