Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

Free

LSM6DSV16XTR

6-axis inertial measurement unit (IMU) with embedded AI and sensor fusion, Qvar for high-end applications

Sustainable Technology CompliancyEnvironmental
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLGA 14L 2.5x3x0.86 mm

The LSM6DSV16X is a high-performance, low-power 6-axis small IMU, featuring a 3-axis digital accelerometer and a 3-axis digital gyroscope, that offers the best IMU sensor with a triple-channel architecture for processing acceleration and angular rate data on three separate channels (user interface,...
Read More

Key features
  • Triple-channel architecture for UI, EIS, and OIS data processing
  • Always-on experience with low power consumption for both accelerometer and gyroscope
  • Smart FIFO up to 4.5 KB
  • Android compliant
  • ±2/±4/±8/±16 g full scale
  • ±125/±250/±500/±1000/±2000/±4000 dps full scale
  • SPI / I²C & MIPI I3C® v1.1 serial interface with main processor data synchronization
  • Auxiliary SPI for OIS data output for gyroscope and accelerometer
  • OIS configurable from aux. SPI, primary interface (SPI / I²C & MIPI I3C® v1.1)
  • EIS dedicated channel on primary interface with dedicated filtering
  • Advanced pedometer, step detector, and step counter
  • Significant motion detection, tilt detection
  • Standard interrupts: free-fall, wake-up, 6D/4D orientation, click and double click
  • Programmable finite state machine for accelerometer, gyroscope, and external sensor data processing with high rate @ 960 Hz
  • Machine learning core with exportable features and filters for AI applications
  • Embedded adaptive self-configuration (ASC)
  • Embedded Qvar (electrostatic sensor) for user interface functions (tap, double tap, triple tap, long press, L/R – R/L swipe)
  • Embedded analog hub for ADC and processing analog input data
  • Embedded sensor fusion low-power algorithm
  • Embedded temperature sensor
  • Analog supply voltage: 1.71 V to 3.6 V
  • Independent IO supply (extended range: 1.08 V to 3.6 V)
  • Power consumption: 0.65 mA in combo high-performance mode
  • Compact footprint: 2.5 mm x 3 mm x 0.83 mm
  • ECOPACK and RoHS compliant
In stock
Quantity $ per unit Savings
1-4$5.752%
5-9$5.178%
10-24$4.9512%
25-49$4.6917%
50-99$4.4321%
100-250$4.1227%
Contact sales
$5.75
$5.64
or
Sustainable Technology CompliancyEnvironmental
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLGA 14L 2.5x3x0.86 mm

The LSM6DSV16X is a high-performance, low-power 6-axis small IMU, featuring a 3-axis digital accelerometer and a 3-axis digital gyroscope, that offers the best IMU sensor with a triple-channel architecture for processing acceleration and angular rate data on three separate channels (user interface,...
Read More

Key features
  • Triple-channel architecture for UI, EIS, and OIS data processing
  • Always-on experience with low power consumption for both accelerometer and gyroscope
  • Smart FIFO up to 4.5 KB
  • Android compliant
  • ±2/±4/±8/±16 g full scale
  • ±125/±250/±500/±1000/±2000/±4000 dps full scale
  • SPI / I²C & MIPI I3C® v1.1 serial interface with main processor data synchronization
  • Auxiliary SPI for OIS data output for gyroscope and accelerometer
  • OIS configurable from aux. SPI, primary interface (SPI / I²C & MIPI I3C® v1.1)
  • EIS dedicated channel on primary interface with dedicated filtering
  • Advanced pedometer, step detector, and step counter
  • Significant motion detection, tilt detection
  • Standard interrupts: free-fall, wake-up, 6D/4D orientation, click and double click
  • Programmable finite state machine for accelerometer, gyroscope, and external sensor data processing with high rate @ 960 Hz
  • Machine learning core with exportable features and filters for AI applications
  • Embedded adaptive self-configuration (ASC)
  • Embedded Qvar (electrostatic sensor) for user interface functions (tap, double tap, triple tap, long press, L/R – R/L swipe)
  • Embedded analog hub for ADC and processing analog input data
  • Embedded sensor fusion low-power algorithm
  • Embedded temperature sensor
  • Analog supply voltage: 1.71 V to 3.6 V
  • Independent IO supply (extended range: 1.08 V to 3.6 V)
  • Power consumption: 0.65 mA in combo high-performance mode
  • Compact footprint: 2.5 mm x 3 mm x 0.83 mm
  • ECOPACK and RoHS compliant