Active
High power density 600V half-bridge driver with two enhancement mode GaN HEMTs
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 9X9X1.0 31L PITCH 0.6MM |
The MASTERGAN4 is an advanced power system-in-package integrating a gate driver and two enhancement mode GaN power transistors in half bridge configuration. The integrated power GaNs have 650 V drain-source blocking voltage and RDS(ON) of 225 mΩ, while the high side of the embedded gate...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $6.64 | 23% |
| 10-24 | $6.00 | 30% |
| 25-99 | $5.71 | 33% |
| 100-249 | $4.96 | 42% |
| 250-499 | $4.74 | 45% |
| 500 | $4.32 | 50% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 9X9X1.0 31L PITCH 0.6MM |
The MASTERGAN4 is an advanced power system-in-package integrating a gate driver and two enhancement mode GaN power transistors in half bridge configuration. The integrated power GaNs have 650 V drain-source blocking voltage and RDS(ON) of 225 mΩ, while the high side of the embedded gate...
Read More
|