Active
Free
Galvanically isolated gate driver for SiC MOSFETs with 10 A Source/Sink current, desaturation protection and adjustable SOFTOFF
| Operating Range | Industrial |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16W |
The STGAP3S is a family of protected single gate drivers that provides galvanic isolation between the gate driving channel and the low voltage control and interface circuitry.The platform includes different options with 10 A and 6 A current capability, each of which is available with dedicated UVLO...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.23 | 24% |
| 10-24 | $3.21 | 42% |
| 25-99 | $2.96 | 47% |
| 100-249 | $2.68 | 52% |
| 250-499 | $2.54 | 54% |
| 500 | $2.46 | 56% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16W |
The STGAP3S is a family of protected single gate drivers that provides galvanic isolation between the gate driving channel and the low voltage control and interface circuitry.The platform includes different options with 10 A and 6 A current capability, each of which is available with dedicated UVLO...
Read More
|