🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

Active

VL53L3CXV0DH/1

Time-of-Flight (ToF) ranging sensor with multi target detection

Operating RangeCommercial
Operating Temp Min Celsius-20.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Package Size4.4 x 2.4 x 1
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameOptical

The VL53L3CX is the latest Time-of-Flight (ToF) product from STMicroelectronics and embeds ST’s third generation FlightSense patented technology. It combines a high performance proximity and ranging sensor, with multitarget distance measurements and automatic smudge correction. The miniature...
Read More

Key features
  • Fully integrated miniature module
    • Emitter: 940 nm invisible laser (VCSEL) and its analog driver
    • Low-power microcontroller running advanced digital firmware
    • Size: 4.4 x 2.4 x 1 mm
  • Fast, accurate distance ranging
    • Histogram based technology
    • Up to 300 cm+ detection with full field of view (FoV)
    • Immune to cover glass crosstalk and fingerprint smudge at long distance with patented algorithms (direct ToF)
    • Dynamic fingerprint smudge compensation
    • Short distance, high accuracy linearity
    • Multitarget detection and distance measurement
  • Typical full FoV: 25°
  • Easy integration
    • Reflowable component
    • Part-to-part or generic shape crosstalk calibration is available
    • Single power supply
    • Works with many types of cover glass materials
    • I²C interface (up to 1 MHz)
    • Xshutdown (reset) and interrupt GPIO to optimize ranging operation
    • C and Linux® full set of software drivers for turnkey ranging
In stock
Quantity $ per unit Savings
1-9$3.220%
10-99$2.5820%
100-499$2.2231%
500$2.1733%
Contact sales
$3.22
$3.22
Operating RangeCommercial
Operating Temp Min Celsius-20.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Package Size4.4 x 2.4 x 1
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameOptical

The VL53L3CX is the latest Time-of-Flight (ToF) product from STMicroelectronics and embeds ST’s third generation FlightSense patented technology. It combines a high performance proximity and ranging sensor, with multitarget distance measurements and automatic smudge correction. The miniature...
Read More

Key features
  • Fully integrated miniature module
    • Emitter: 940 nm invisible laser (VCSEL) and its analog driver
    • Low-power microcontroller running advanced digital firmware
    • Size: 4.4 x 2.4 x 1 mm
  • Fast, accurate distance ranging
    • Histogram based technology
    • Up to 300 cm+ detection with full field of view (FoV)
    • Immune to cover glass crosstalk and fingerprint smudge at long distance with patented algorithms (direct ToF)
    • Dynamic fingerprint smudge compensation
    • Short distance, high accuracy linearity
    • Multitarget detection and distance measurement
  • Typical full FoV: 25°
  • Easy integration
    • Reflowable component
    • Part-to-part or generic shape crosstalk calibration is available
    • Single power supply
    • Works with many types of cover glass materials
    • I²C interface (up to 1 MHz)
    • Xshutdown (reset) and interrupt GPIO to optimize ranging operation
    • C and Linux® full set of software drivers for turnkey ranging
Associated products