Active
1A Standard Triacs
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Ammopack |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-92 |
The Z01 series is suitable for general purpose AC switching applications. These devices are typically used in applications such as home appliances (electrovalve, pump, door lock, small lamp control), fan speed controllers,...Different gate current sensitivities are available, allowing optimized...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.48 | 20% |
| 10-99 | $0.41 | 33% |
| 100-499 | $0.25 | 58% |
| 500 | $0.17 | 71% |
| 500 + |
Contact sales |
|
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Ammopack |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-92 |
The Z01 series is suitable for general purpose AC switching applications. These devices are typically used in applications such as home appliances (electrovalve, pump, door lock, small lamp control), fan speed controllers,...Different gate current sensitivities are available, allowing optimized...
Read More
|