🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

STPSC12065D

STPSC12065D

Active

STPSC12065G2-TR

650 V power Schottky silicon carbide diode

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameH2PAK-2

The SiC diode is an ultra high performance power Schottky diode. It is manufactured using a silicon carbide substrate. The wide band gap material allows the design of a Schottky diode structure with a 650 V rating. Due to the Schottky construction, no recovery is shown at turn-off and ringing...
Read More

Key features
  • No or negligible reverse recovery
  • Switching behavior independent of temperature
  • Dedicated to PFC applications
  • High forward surge capability
  • Operating Tj from -40 °C to 175 °C
  • D²PAK HV creepage distance (anode to cathode) = 5.38 mm min.
  • ECOPACK2 compliant
  • Power efficient product
In stock
Quantity $ per unit Savings
1-9$3.780%
10-99$2.8325%
100-499$2.0945%
500$1.8451%
Contact sales
$3.78
$3.78
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameH2PAK-2

The SiC diode is an ultra high performance power Schottky diode. It is manufactured using a silicon carbide substrate. The wide band gap material allows the design of a Schottky diode structure with a 650 V rating. Due to the Schottky construction, no recovery is shown at turn-off and ringing...
Read More

Key features
  • No or negligible reverse recovery
  • Switching behavior independent of temperature
  • Dedicated to PFC applications
  • High forward surge capability
  • Operating Tj from -40 °C to 175 °C
  • D²PAK HV creepage distance (anode to cathode) = 5.38 mm min.
  • ECOPACK2 compliant
  • Power efficient product