🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
High accuracy isolated Sigma-Delta modulator
Supply Voltage Min Volt | 3.0 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | SO-16W |
The ISOSD61 is a galvanic isolated second order Sigma-Delta modulator based on embedded transformer coupling technology. It converts an analog input signal with maximum range of ±320 mV into a high speed, 25 Msps, 1-bit digital data stream. The signal information can be rebuilt by means of a...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $5.93 | 0% |
10-24 | $4.55 | 23% |
25-99 | $4.20 | 29% |
100-249 | $3.82 | 36% |
250-499 | $3.65 | 39% |
500 | $3.53 | 41% |
500 + |
Contact sales |
Supply Voltage Min Volt | 3.0 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | SO-16W |
The ISOSD61 is a galvanic isolated second order Sigma-Delta modulator based on embedded transformer coupling technology. It converts an analog input signal with maximum range of ±320 mV into a high speed, 25 Msps, 1-bit digital data stream. The signal information can be rebuilt by means of a...
Read More
|