Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Out of Stock
1.5 W double output buck demonstration board based on the VIPER16LD
Active
Out of Stock
Wide input-range, single-output 5 V / 11 W power supply demonstration board based on the VIPer27
Active
Out of Stock
5 V/10 W, 60 kHz isolated flyback with extra power management based on the VIPer28L
Active
Out of Stock
5 V-2 A, 115 kHz flyback with temporary extra-power management based on the VIPER28HN
Active
Out of Stock
16 V-280 mA non isolated off-line high voltage converter based on the VIPer16H
Active
Out of Stock
12 V 140 mA 30 kHz non-isolated buck topology regulator based on VIPer06XN
Active
Out of Stock
300 W peak power (170 W continuous power) LLC resonant converter based on L6699, STB13N60M2 and STPS
Active
Out of Stock
Double output SMPS for power line applications using the ALTAIR04-900 primary controller