Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Free
High voltage half-bridge gate driver for GaN transistors
| Operating Range | Industrial |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16 |
The STDRIVEG600 is a single chip half-bridge gate driver for Enhancement mode GaN FETs or N-channel power MOSFET.The high-side section is designed to stand a voltage up to 600 V and is suitable for designs with bus voltage up to 500 V.The device is designed for driving high-speed GaN and Si FETs...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.57 | 2% |
| 10-24 | $3.47 | 23% |
| 25-99 | $3.19 | 29% |
| 100-249 | $2.89 | 35% |
| 250-499 | $2.75 | 39% |
| 500 | $2.74 | 39% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16 |
The STDRIVEG600 is a single chip half-bridge gate driver for Enhancement mode GaN FETs or N-channel power MOSFET.The high-side section is designed to stand a voltage up to 600 V and is suitable for designs with bus voltage up to 500 V.The device is designed for driving high-speed GaN and Si FETs...
Read More
|