JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Active
FREE
In Stock
High-performance and DSP with DP-FPU, Arm Cortex-M7 + Cortex-M4 MCU with 2MBytes of Flash memory, 1M
1500 W, 33.3 V TVS in SMC
1500 W, 28.2 V TVS in SMC
Precision, 22 MHz, RR IO, 36 V BiCMOS operational amplifier
High-speed 3.3 V / 5 V RS485 transceiver with ± 12 kV IEC 61000-4-2 contact ESD protection
Watchdog timer circuit
Low-power, 2.5 MHz, RR IO, 36 V BiCMOS operational amplifier
High voltage, precision, bidirectional current sense amplifier
Rail-to-rail high-speed comparator