JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Active
In Stock
N-channel 600 V, 37 mOhm typ., 66 A MDmesh DM2 Power MOSFET in a TO-247 package
Out of Stock
N-channel 650 V, 36 mOhm typ., 68 A MDmesh DM6 Power MOSFET in a TO-247 package
Enter your email address to be notified when the product is available to order.
12A 800V 150°C D²PAK Snubberless™ T-Series Triac
20A 800V 150°C D²PAK Snubberless™ T-Series Triac
25 A - 800 V - T-Series Triac in TO-220AB insulated
7 W + 7 W dual bridge amplifier
10W+10W dual BTL class-D audio amplifier
High Temperature 20A SCRs