JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Active
Out of Stock
Active discharge of high-voltage 400 V bus reference design
Enter your email address to be notified when the product is available to order.
NEW
Coming Soon
Half Bridge dual SCR control board
Three phases Motor power board for multiple sensor-less modes. Voltage range from 18V up to 48V, max
4-Layers Reference design based on STM32U385VG MCU
+/- 6 kV Lightning Surge Protection (IEC61000-4-5)
Pre-charge reference design for 800V battery
40 A 1200 V Solid state relay with top side cooling
40 A 1200 V Solid state relay with single push-pull driver
In Stock
VD16GZ S-Board: MIPI CSI-2 kit for integrating VD16GZ image sensor on MPU and MCU boards