JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Active
Out of Stock
700 V, 106 mOhm typ., 17 A, e-mode PowerGaN transistor
Enter your email address to be notified when the product is available to order.
700 V, 138 mOhm typ., 11.5 A, e-mode PowerGaN transistor
1500 W, 33.3 V TVS in SMC
600 W, 85.5 V TVS in SMB
600 W, 12.8 V TVS in SMB
600 W, 25.6 V TVS in SMB
600 W, 30.8 V TVS in SMB
NRND
In Stock
400 W, 24 V TVS in STmite Flat
Low data rate, low power Sub 1GHz transceiver
High efficiency solar battery charger with embedded MPPT