JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Active
FREE
NEW
In Stock
Trench gate field-stop 600 V, 4 A high speed H series IGBT in a DPAK package
N-channel 650 V, 39 mOhm typ., 54 A MDmesh M9 Power MOSFET in a TO-247 long leads package
N-channel 650 V, 39 mOhm typ., 54 A MDmesh M9 Power MOSFET in a TO247-4 package
Trench gate field-stop 1350 V, 25 A, soft-switching IH2 series IGBT in a TO-247 long leads package
N-channel 600 V, 38 mOhm typ., 55 A MDmesh DM9 Power MOSFET in a TO-247 long leads package
N-channel 650 V, 19.9 mOhm typ., 95 A MDmesh M9 Power MOSFET in a TO-247 long leads package
Automotive-grade N-channel 650 V, 89 mOhm typ., 32 A MDmesh DM6 half-bridge topology Power MOSFET in
N-channel 800 V, 285 mOhm typ., 12 A MDmesh K6 Power MOSFET in a DPAK package
Automotive-grade N-channel 650 V, 35 mOhm typ., 64 A MDmesh DM6 half-bridge topology Power MOSFET in
N-channel 800 V, 380 mOhm typ., 10 A MDmesh K6 Power MOSFET in a TO-220 package